IESNA:LM-63-2002
[TEST]P1055171
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DR-S290D830-X4F0-XX-UDD-F-S
[LUMINAIRE]DEFINE 2, SILVER 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]384
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 12.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
334.8 331.1 329.4 327 323.3 317.9 312.2 305.2 297.4 288.8
279.8 270.4 259.3 249 237.9 226.5 215 203.1 190.8 178.5
166.2 154.3 141.9 129.6 117.7 105.4 92.3 80.4 68.1 56.2
44.7 34.1 23.8 14.8 6.6 1.2 0
334.8 336 333.5 329.8 324.5 315.1 304.4 291.3 277.7 262.6
247 230.6 213.7 196.1 179.3 162.5 145.6 129.2 113.2 97.2
82 67.7 53.7 41.8 31.6 25.4 19.7 14.4 9.8 6.2
4.1 2.5 1.6 1.2 0.4 0.4 0
334.8 331.9 328.2 318.8 304.4 286.8 267.1 245.3 222.8 199.4
176 153 131.3 111.2 91.1 73.4 57.4 44.3 37.3 31.2
25.8 20.5 16 12.3 9.4 7.4 5.7 4.5 3.7 2.9
2.5 1.6 1.2 0.8 0.8 0.4 0
334.8 331.9 324.9 308.9 289.2 265.4 238.8 210.9 181.7 154.3
128.8 105.8 83.7 64.8 49.6 41.8 35.3 29.5 24.2 19.3
15.2 12.3 9.8 8.2 6.6 5.3 4.5 3.7 3.3 2.5
2.1 1.6 1.2 0.8 0.4 0.4 0
334.8 332.7 326.1 308.1 285.1 258.5 228.1 197.7 167.4 139.9
115.3 91.1 70.2 53.3 44.3 37.3 31.2 25.4 20.5 16.4
13.1 10.7 8.6 7.4 6.2 4.9 4.1 3.3 2.9 2.5
1.6 1.2 1.2 0.8 0.4 0.4 0
